SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Sprockets

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Stainless Miniature Chain Sprockets from SDP Combine Strength and Corrosion Resistance

Image Driven Product Finder & Current Prices 

An expanded series of 17 stainless steel .1475 Pitch miniature chain sprockets introduced by Stock Drive Products are designed for low-cost applications provide a high degree of position control, low backlash, good tensile strength, as well as corrosion resistance. Available from Stock Drive Products, the new sprockets, designated as the A 6X 7-14 Series, are designed to operate with single strand ladder-chain types, as well as with miniature chains.

Manufactured of 300 Series clear-passivated stainless steel, the sprockets are ideal for use in instrument drives, small appliances, and chemical and photographic applications. They are available in .1475 pitch with pitch diameters ranging from .340 in. to 2.255 in., outer diameters from .392 in. to 2.307 in. and bore diameters from .0937 in. to .250 in. Sprocket widths range from 11/32 in. to 13/32 in. The hubs contain a tapped hole for set-screw retention of the sprocket onto shafts. For current prices, look under Sprockets at: http://www.sdp-si.com/eStore/CoverPg/Sprockets.htm 

Availability is from stock. Detailed specifications are contained in Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. 
Web: http://www.sdp-si.com    

SDP  8

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)