|
|
New
Ultra-Miniature 3.117mm Pitch Molded Chain Drives From SDP Feature Unit
Link Construction
Image
Driven Product Finder & Current Prices
A
new series of ultra miniature inch and metric 3.117mm pitch molded chain
drives from Stock Drive Products are designed for use where limited space
and weight factors are important: such as servo drives to stylus or pen
carriages in recorders and X-Y plotters, chart roll drives and counter
drives. They are used in communication equipment, business machines,
cameras and other electronic or electro-mechanical devices.
Made of pre-lubricated, non-magnetic black acetal, these drives,
identified as the A 6M 7M12 series, are designed to operate over a wide
range of temperatures from -40oC to +121oC. The chain features a unit-link
design that eliminates the need for a master link. Each unit-link measures
2.08mm high and 4.12mm wide. A length of 321 links snapped together will
equal 1 meter and a length of 5 meters of chain weighs only 0.031kg. Chain
operating speeds of up to 5.1 meters per second, around smaller 8-tooth
sprockets, and maximum operating loads of up to 0.9 Kg. of tension are
recommended.
The A 6M 7M12 sprockets are stocked in 14 sizes from 8 through 48 teeth.
Three bore sizes are stocked for press fitting the sprockets to 3, 4, and
6mm shafts. Sprockets that have 24 or more teeth are molded with a spoked
configuration. Outer diameters range from 9.4mm (.371") to 49.3mm
(1.939") and pitch diameters from 8.1mm (.318") to 47.4mm
(1.865"). The A 6M 7M12 series is available for immediate delivery
from SDP stock.
Additional technical
specifications are contained in SDP Catalog D785, available free
upon request from Stock Drive Products, 2101 Jericho Turnpike, P.
O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 •
Fax: 516-326-8827.
Web: http//www.sdp-si.com
SDP3 1
|