SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

        New Universal Joints
DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series of Double Universal Joints from Sterling Instrument Feature Telescoping Extension Slides for Easy Lateral Movement

Image Driven Product Finder & Current Prices 

A new series of 12 stainless steel double universal joints with ball splines from Sterling Instrument feature telescoping extension slides designed for use where, due to axial motion, the distance between driver and driven shafts may vary up to 6 mm. Applications for these zero backlash U-joints include their use in business and vending machines plus varied instrumentation applications. Five miniature models, identified as the S57PY5MDUT Series, are designed to transmit power at a maximum operating angle of 60° and a maximum operating speed of 10000 rpm @ 0o angle. Seven inverted models, identified as the S57PY4MDFUT Series, are designed to transmit power at a maximum operating angle of 40° and a maximum operating speed of 4000 rpm @ 0o angle.

These telescoping U-joints are designed to fit shafts between 2.5 mm and 14 mm in diameter. The U-joints have an O.D. ranging from 4.76 mm to 25.41 mm with overall lengths when closed of 38.1 mm to 130 mm.

Detailed specifications are contained in Catalog D785 available free upon request from Sterling Instrument, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com  

SDP2  51

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)