|
|
Expanded Line of SUPER-PLAST® Inch & Metric Double Universal Joints Feature Higher Strength-To-Weight Ratio
Image
Driven Product Finder & Current Prices
An expanded line of small double universal joints manufactured by Stock Drive Products feature metal reinforced molded construction to provide lower cost, lighter weight, a higher strength-to-weight ratio and lower inertia when compared with all-metal types. These SUPER-PLAST® metal reinforced components are designed for use in low torque instrumentation and appliance applications. They do not require lubrication.
Identified as the A 5Z 8-DD and A 5Z 8MDD for the metric series, they are backlash-free and will accommodate angular shaft displacements of up to 90o. They can also be used to efficiently correct lateral misalignments between two shafts.
SDP stocks them in 8 inch and 8 metric sizes for use with 1/8" to 3/8" (2 mm to 8 mm) diameter shafts and in overall lengths of from 1-23/64" to
3-33/64" (34.6 mm to 89.2 mm). Two set screws located 180o apart serve to position each end section of the unit to the shaft. Maximum recommended ambient temperature is 180o F (85oC). Maximum torque values range from 2.5 to 47 lb. in. (0.3 to 5.3 N•m). Prices start at just $8.93 with substantial quantity discounts offered. For current prices, look under Universal Joints at:
http://www.sdp-si.com/eStore/CoverPg/Ujoints.htm
Complete technical specifications for inch sizes are contained in Catalogs D790 (Inch) and D785 (Metric), available free upon request from Stock Drive Products, 2101 Jericho Turnpike, Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827
Web: http://www.sdp-si.com
SDP1 17
|