SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

     New Vibration Mounts

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series of M And V Style Rubber Vibration and Shock Mounts from SDP Feature Lower Vertical Spring Rate and Superior Horizontal Stiffness

Image Driven Product Finder & Current Prices 

A new series of 15 M style and V style natural rubber vibration and shock mounts from Stock Drive Products feature lower vertical spring rate and superior horizontal stiffness when compared with conventional circular rubber mountings. Typical applications for these uniquely designed units include their use in instrument panels, refrigerators, air compressors, vibration conveyors, vibration sieves, pumps, diesel engines and other industrial machinery producing rotating and/or reciprocating movement.

The narrow configuration of the four M-Style Base Mounts, identified as the A 10Z46M Series, make them ideal for use in areas where adequate space may not be available. These units range in width and height from 30 mm to 50 mm (1.18" to 1.97"), and from 69 mm to 117 mm (2.72" to 4.61") respectively. Their 60 durometer natural rubber is excellent for use in controlling vibrations of 600 cpm or higher. M-style units are stocked for static load ranges of between 15 kg to 125 kg (33 lbs. to 275 lbs).

The eleven V-Style Mountings, identified as the A10Z45M Series, are stocked in three configurations designed to isolate static loads ranging from 4 kg to 900 kg (9 lbs. to 1,980 lbs.) These 45 durometer natural rubber isolators range in length and width from 60 mm to 288 mm (2.4" to 11.3"), and from 30 mm to 180 mm (1.2" to 7.1") respectively. A base-mounted style comes complete with a rubber pad bonded to the bottom of the steel base plate to further enhance isolation performance in machinery mounting applications.

Additional technical details are available in Catalog D785 available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3970 • Fax: 516-326-8827. Web: http://www.sdp-si.com   

SDP  58

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)