SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

     New Vibration Mounts

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series of 38 Finger-Flex Isolators From SDP Solve Low Load Problems

Image Driven Product Finder & Current Prices 

A new series of 38 natural rubber rings and bushings introduced by Stock Drive Products are designed for noise suppression in typewriters, printers, copiers and other precision office or lab equipment. Additionally, they isolate striker bars and platens as well as printhead guide rails in high-speed printers; inertial dampers to lower access time for stepper motor applications plus their general use in protecting sensitive instrumentation from unpredictable vibration and shock.

Identified as the A10R 4- Finger-Flex Series, they provide protection for loads ranging from 4 lbs. to 350 lbs. and exhibit various natural frequencies depending on the size and durometer hardness of the isolator. Hardness durometers range from 30 to 60. Five basic sizes are stocked. One has a 13/16" diameter with a 1/4" bore for loads up to 12 lbs. For loads up to 25 lbs., there are 1-11/64" diameter units with a 3/8" bore. For loads up to 37 lbs., there are 1-3/8" diameter units with a 3/8" bore. For loads up to 80 lbs., there are 1-29/32" diameter units which have a 9/16" bore. For heavier loads up to 350 lbs., there are 3" diameter units with a 5/8" bore. Prices start at just $2.72 each in single unit quantities.

Complete technical specifications are contained in Catalog D790, available free upon request, from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com    

SDP  63

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)