|
New Series of 6 Finger-Flex Vibration Isolators from Stock Drive Products Are Designed for Loads Up to 37 lbs
Image
Driven Product Finder & Current Prices
A new series of 6 light-duty (up to 37 lbs.) vibration isolators introduced by Stock Drive Products are designed to cushion shock and isolate low frequency vibration. Applications include office machines, fans, blowers, pumps, air conditioners, heating plus electronic and scientific equipment.
Identified as the A10Z4 Finger-Flex Series, these base-mounted units feature a natural rubber bushing and ring which are permanently mounted within a zinc plated steel housing. The load is supported by the top surface of the 2-3/8" square mount which has a 17/64" clearance hole to accommodate a screw fastener from the load member. The cup base dimensions and mounting hole pattern conform to MIL size specifications.
The isolators are stocked in both 30 and 60 hardness durometers and exhibit natural frequencies of between 6 and 30 Hz. Prices start at just $7.03 in single unit quantities.
SDP 71
|