d
l2
L
A
D1
l1
P.D.
D
S
A
d D1 P.D.
L
l2l
1
16
24
20
40
20
40
20
40
15
30
15
30
15
30
15
30
15
30
15
45
15
45
10
30
10
30
10
40
10
40
10
40
12
60
A 1M 3MYZ1516
A 1M 3MYZ1524
A 1M 3MYH0520
A 1M 3MYH0540
A 1M 3MYH0820
A 1M 3MYH0840
A 1M 3MYH1020
A 1M 3MYH1040
A 1M 3MYZ1015
A 1M 3MYZ1030
A 1M 3MYZ1515
A 1M 3MYZ1530
A 1M 3MYZ2015
A 1M 3MYZ2015A
A 1M 3MYZ2030A
A 1M 3MYZ2030
A 1M 3MYZ2030B
A 1M 3MYZ2515
A 1M 3MYZ2530A
A 1M 3MYZ2530
A 1M 3MYZ3015
A 1M 3MYZ3030
A 1M 3MYZ3030A
A 1M33MYZ1015A
A 1M33MYZ1015
A 1M33MYZ1045
A 1M33MYZ1045A
A 1M33MYZ1515
A 1M33MYZ1545
A 1M33MYZ2010
A 1M33MYZ2030
A 1M33MYZ2510
A 1M33MYZ2530
A 1M 3MYZ1010
A 1M 3MYZ1040
A 1M 3MYZ1510
A 1M 3MYZ1540
A 1M 3MYZ2010
A 1M 3MYZ2040A
A 1M 3MYZ2040
A 1M 3MYZ1012
A 1M 3MYZ1060
MATERIAL: Acetal
Ratio P.D.
D
D1
Hub
Dia.
l2
A
l1
Hub
Proj.
L
Length
d
Bore
Catalog Number
1:1.5
1:2
1:3
1:4
1:5
MODULE 0.5...3
ACETAL
20° PRESSURE ANGLE
Molded Bevel Gears
S
Face
Width
No.
of
Teeth
Module
1.5
0.5
0.8
1
1
1.5
2
2.5
3
1
1.5
2
2.5
1
1.5
2
1
24
36
10
20
16
32
20
40
15
30
22.5
45
30
60
37.5
75
45
90
15
45
22.5
67.5
20
60
25
75
10
40
15
60
20
80
12
60
26
37
11.2
20.3
17.9
32.5
22.4
40.6
16.8
31.1
25.4
46.4
33.6
62.2
42
77.3
50.3
93
16.6
46.1
25.1
68.8
24
61.7
29.7
77.2
12
40.8
18
61.2
23.8
81.5
13.7
60.4
8
10
3
4
4
5
5
6
5
8
8
10
10
15
10
12
15
12
14
16
14
18
35
4
5
10
12
8
12
6
12
8
18
4
10
5
12
6
10
18
4
10
8
2.5
3.5
4.5
6.6
10.5
14.6
14.6
17.3
17.3
20.5
20.5
9.2
9.2
14
12.5
15.7
8.2
12.3
16.3
16.3
9.5
18.8
19.6
8.5
8.3
11.5
11.9
14.5
17
16.2
22.8
19.5
27
24.2
31.2
29.5
36.3
37
20.4
18.2
26.8
23
25
22.5
28.8
29
17.7
17
23.5
21.7
28.9
27
20.3
17.4
20
24
8
12
12
15
15
18
12.2
18
17
23.4
22.5
30.2
26.5
36.1
31.2
45
12.3
23.4
17.2
30.4
15.5
30.3
18.8
36.1
7.8
23.4
11.3
30.4
14.3
36
9.5
20.5
10.8
11.3
4
5
6
7
10.6
9.1
11.5
9.6
11.8
11.8
13
15
14.8
19
11
9.6
12.5
11.5
12
11.5
13
15.5
9.3
10.8
10.9
12.8
12.8
16.6
10
11
30
26.6
16
12
24
18
30
22
26.4
20.9
35.8
26.2
44.2
32.6
53.3
40.5
63.3
49.5
34.3
22.7
47.9
29.4
43.7
28
52.4
35.7
30.1
20.1
41.7
26.2
54
32.5
40.5
21
17.8
18.2
8.5
7
11.5
10
14.5
12
17
14.8
22.8
17.5
26
22.6
29.6
27.5
35
34.2
16.5
21.5
19.8
25.2
15.7
20
24.7
15.5
1-144 REV: 10.9.08 MH