Gear Product Finder
1–163 Splines and Splined Bushings A  1C26M123035 A  1C26M154040 A  1C26M174551 A  1C26M205051 A  1B26M122535 A  1B26M152540 A  1B26M173051 A  1B26M203551 12 15 17 20 12 15 17 20 30 40 45 50 25 25 30 35 35 40 51 51 35 40 51 51 16 Steel Brass No. of Teeth D Material Nominal Size L INTERNAL SPLINE BUSHINGS NOTE:  Priced per piece. For technical information, see preceding page. Catalog Number EXTERNAL INTERNAL D L INTERNAL SPLINE BUSHING SHOWN A  1C25M12050 A  1C25M12100 A  1C25M12150 A  1C25M15050 A  1C25M15100 A  1C25M15150 A  1C25M17050 A  1C25M17100 A  1C25M17150 A  1C25M20050 A  1C25M20100 A  1C25M20150 12 15 17 20 16   50 100 150   50 100 150   50 100 150   50 100 150 Stock Length cm No. of Teeth Nominal Size MATERIAL:  Steel NOTE:  Priced per stock length. Catalog Number EXTERNAL SPLINES