1164
EXTERNAL
INTERNAL
Splines and Splined Bushings
16.67
19.67
24.67
29.67
15
18
23
28
A 1C25MH1517
A 1C25MH1820
A 1C25MH2325
A 1C25MH2830
8
10
13
16
135
165
220
270
15
13
15
20
25
17
20
25
30
D
l1
l2
l3
D1
L
cm
A 1C26MH1540
A 1C26MH1845
A 1C26MH2355
A 1C26MH2865
15
18
23
28
8
10
13
16
13.7
16.7
21.7
26.7
40
45
55
65
25
30
38
45
No.
of
Teeth
d
L
D
Nominal
Size
MATERIAL: Carbon Steel
20
30
Nominal
Size
No.
of
Teeth
Catalog Number
Catalog Number
MATERIAL: Carbon Steel
FIG. 1
EXTERNAL SPLINES
INTERNAL SPLINE BUSHINGS
FIG. 2
d
D
D1
D1
l2
l1
L
l3
L
D
Fig. 1
Fig. 2