Database Product Finder
Socket Head Cap Screw Kit SOCKET HEAD CAP SCREWS 18 Popular Sizes – 360 Pieces W Hexagonal Wrenches 1/4-20 x 1/2 1/4-20 x 3/4 1/4-20 x 1 5/16-18 x 1/2 5/16-18 x 3/4 5/16-18 x 1 #8-32 x 1/2 #8-32 x 3/4 #8-32 x 1 #10-32 x 1/2 #10-32 x 3/4 #10-32 x 1 #4-40 x 1/4 #4-40 x 1/2 #4-40 x 3/4 #6-32 x 1/4 #6-32 x 1/2 #6-32 x 3/4 A  9Q26-KIT001 Catalog Number Kit contains 20 each of the following Socket Head Cap Screws MATERIAL:  Alloy Steel, Black Oxide Finish A  4T15-028 A  4T15-035 A  4T15-050 A  4T15-062 A  4T15-078 A  4T15-094 A  4T15-109 A  4T15-125 A  4T15-140 A  4T15-156 A  4T15-188 A  4T15-218 A  4T15-250 A  4T15-312 A  4T15-375 .028 .035 .050 1/16 5/64 3/32 7/64 1/8 9/64 5/32 3/16 7/32 1/4 5/16 3/8 #0 #1 #2 & 3 #4 & 5 #6 #8 #10 1/4 5/16 3/8 1/2 #0 #1 & 2 #3 & 4 #5 & 6 #8 #10 1/4 5/16 3/8 7/16 1/2 5/8 3/4 Catalog Number MATERIAL: Steel, Plated W Across Flats Cap Screw Size Set Screw Size Hex Key Set – 15 keys (.028 to 3/8) A  4Z15-HEXSET Description Catalog Number 10-17   Rev 1-19-05 JC