Database Product Finder
Nylon Socket Head Cap Screws NONCORROSIVE VIBRATION-RESISTANT LIGHTWEIGHT ANTIMAGNETIC NONCONDUCTIVE A  9M52-103204 A  9M52-103206 A  9M52-103208 A  9M52-103212 A  9M52-103216 A  9M52-252006 A  9M52-252010 A  9M52-252016 A  9M52-252020 A  9M52-252024 A  9M52-252032 A  9M52-311816 A  9M52-371616 A  9M52-501324 A  9M52-501332 1/4 3/8 1/2 3/41 3/8 5/81 1-1/4 1-1/2 2 1 1 1-1/2 2 Catalog Number Thread Size Length Priced Per 100 Pieces A  9M52-044006 A  9M52-044008 A  9M52-044012 A  9M52-044016 A  9M52-063204 A  9M52-063206 A  9M52-063208 A  9M52-063212 A  9M52-063216 A  9M52-083204 A  9M52-083206 A  9M52-083208 A  9M52-083212 A  9M52-083216 #4-40 #6-32 #8-32 3/8 1/2 3/41 1/4 3/8 1/2 3/41 1/4 3/8 1/2 3/41 Catalog Number Thread Size Length #10-32 1/4-20 5/16-18 3/8-16 1/2-13 MATERIAL:  Nylon (Zytel 101) LENGTH Not fully threaded * ** * 10-18  rev:   6-30-06  SS