Database Product Finder
Nylon Hex Head Cap Screws NONCORROSIVE VIBRATION- RESISTANT LIGHTWEIGHT NONCONDUCTIVE ANTIMAGNETIC Thread Size Catalog Number L Length MATERIAL:  Nylon (Zytel 101) A  9P54-252008 A  9P54-252010 A  9P54-252012 A  9P54-252016 A  9P54-252020 A  9P54-252024 A  9P54-252032 A  9P54-252040 A  9P54-252048 A  9P54-252080 A  9P54-311812 A  9P54-311816 A  9P54-311820 A  9P54-311824 A  9P54-311832 A  9P54-311840 A  9P54-371608 A  9P54-371612 A  9P54-371616 A  9P54-371620 A  9P54-371624 A  9P54-371632 A  9P54-371640 A  9P54-371648 A  9P54-371656 1/2 5/8 3/4 1 1-1/4 1-1/2 2 2-1/2 3 5 3/4 1 1-1/4 1-1/2 2 2-1/2 1/2 3/4 1 1-1/4 1-1/2 2 2-1/2 3 3-1/2 Thread Size Catalog Number 4 4-1/2 5 5-1/2 6 3/4 1 1-1/4 1-1/2 2 2-1/2 3 3-1/2 4 4-1/2 5 5-1/2 6 2 2-1/2 3 3-1/2 4 4-1/2 5 5-1/2 6 A  9P54-371664 A  9P54-371672 A  9P54-371680 A  9P54-371688 A  9P54-371696 A  9P54-501312 A  9P54-501316 A  9P54-501320 A  9P54-501324 A  9P54-501332 A  9P54-501340 A  9P54-501348 A  9P54-501356 A  9P54-501364 A  9P54-501372 A  9P54-501380 A  9P54-501388 A  9P54-501396 A  9P54-621132 A  9P54-621140 A  9P54-621148 A  9P54-621156 A  9P54-621164 A  9P54-621172 A  9P54-621180 A  9P54-621188 A  9P54-621196 * All parts up to 1 inch long are fully threaded. 1/4-20 5/16-18 3/8-16 3/8-16 1/2-13 5/8-11 L* * * * * * * * L Length 10-19  REV  7-6-05  JC