Home Page
112
Pinions - 48 Pitch
MATERIAL: Brass
.064
P.D.
No. of
Teeth
Catalog Number
B
Bore
7
8
9
10
11
12
13
14
15
A 1B 1-Y48007
A 1B 1-Y48008
A 1B 1-Y48009
A 1B 1-Y48010
A 1B 1-Y48011
A 1B 1-Y48012
A 1B 1-Y48013
A 1B 1-Y48014
A 1B 1-Y48015
.146
.167
.188
.208
.229
.250
.271
.292
.312
.188
.208
.229
.250
.271
.292
.312
.333
.354
.094
.125
O.D.
20° PRESSURE ANGLE
5/32 FACE WIDTH
HUBLESS
UNDERSIZED DIAMETER
Pinion Shafts
MATERIAL: 303 Stainless Steel
A 7X 1-P0602A
A 7X 1-P0602B
A 7X 1-P0803
Catalog Number
.064
.094
.125
B Dia.
+.0000
-.0002
A Dia.
+.000
-.001
L
Length
± .010
.2497
3.00
.1872
2.00
CHAMFER
(TYP)
B DIA.
10
PINIONS SHOWN
ABOVE MAY BE USED
WITH THESE SHAFTS
L
.188
A DIA.
FINE
KNURL
STRAIGHTNESS: .0003 Per Inch
O.D. P.D.
5/32
+.001
B-.000