Home Page
113
.125
.188
.125
.188
No. of
Teeth
Catalog Number
B
Bore
O.D.
P.D.
MATERIAL: Brass
Pinions - 32 Pitch
.344
.375
.406
.438
.500
.531
.562
.281
.312
.344
.375
.438
.469
.500
9
10
11
12
14
15
16
A 1B 1-Y32009
A 1B 1-Y32010
A 1B 1-Y32011
A 1B 1-Y32012
A 1B 1-Y32014
A 1B 1-Y32015
A 1B 1-Y32016
20° PRESSURE ANGLE
1/4 FACE WIDTH
HUBLESS
Pinion Shafts
MATERIAL: 303 Stainless Steel
UNDERSIZED DIAMETER
B Dia.
+.0000
-.0002
L
Length
± .010
Catalog Number
A Dia.
+.000
-.001
A 7X 1-P1002
A 7X 1-P1203
2.00
3.00
.3122
.3747
DIA.
CHAMFER
(TYP)
O.D. P.D.
1/4
+.001
B-.000
10
PINIONS SHOWN
ABOVE MAY BE USED
WITH THESE SHAFTS
L
.250
A DIA.
FINE
KNURL
STRAIGHTNESS: .0003 Per Inch