Home Page
149
2024 Aluminum *
Anodized
O.D.
P.D.
Catalog Number
No.
of
Teeth
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
303 Stainless Steel
1/4 BORE
1/8 FACE
20° PRESSURE ANGLE
AGMA Q10
Precision
Component
O.D.
P.D.
.125
.250
.406
.2498+.0005
-.0000
.312+.000
-.003
3/8
FOR CLAMPS
SEE INDEX
0.3750
0.3889
0.4167
0.4444
0.5000
0.5278
0.5556
0.5833
0.6111
0.6250
0.6389
0.6667
0.6944
0.7778
0.8333
0.8750
0.8889
0.9722
1.0000
1.0417
1.1111
1.2500
1.3750
1.5000
1.7500
2.0000
2.5000
2.7500
3.0000
4.1250
0.403
0.417
0.444
0.472
0.528
0.556
0.583
0.611
0.639
0.653
0.667
0.694
0.722
0.806
0.861
0.903
0.917
1.000
1.028
1.069
1.139
1.278
1.403
1.528
1.778
2.028
2.528
2.778
3.028
4.153
27
28
30
32
36
38
40
42
44
45
46
48
50
56
60
63
64
70
72
75
80
90
99
108
126
144
180
198
216
297
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
-072A027
-072A028
-072A030
-072A032
-072A036
-072A038
-072A040
-072A042
-072A044
-072A045
-072A046
-072A048
-072A050
-072A056
-072A060
-072A063
-072A064
-072A070
-072A072
-072A075
-072A080
-072A090
-072A099
-072A108
-072A126
-072A144
-072A180
-072A198
-072A216
-072A297
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
-072S027
-072S028
-072S030
-072S032
-072S036
-072S038
-072S040
-072S042
-072S044
-072S045
-072S046
-072S048
-072S050
-072S056
-072S060
-072S063
-072S064
-072S070
-072S072
-072S075
-072S080
-072S090
-072S099
-072S108
-072S126
-072S144
-072S180
-072S198
-072S216
-072S297
Clamp Type Spur Gears - 72 Pitch