Home Page
148
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
Catalog Number
P.D.
No.
of
Teeth
303 Stainless Steel
2024 Aluminum *
Anodized
AGMA Q10
20° PRESSURE ANGLE
Precision
Component
O.D.
P.D.
.125
.250
.406
.1873+.0005
-.0000
.250+.000
-.003
5/16
FOR CLAMPS
SEE INDEX
3/16 BORE
1/8 FACE
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
-072S024
-072S027
-072S028
-072S030
-072S032
-072S036
-072S038
-072S040
-072S042
-072S044
-072S045
-072S046
-072S048
-072S050
-072S054
-072S060
-072S064
-072S070
-072S072
-072S080
-072S084
-072S090
-072S096
-072S100
-072S108
-072S110
-072S120
-072S126
-072S130
-072S140
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
-072A024
-072A027
-072A028
-072A030
-072A032
-072A036
-072A038
-072A040
-072A042
-072A044
-072A045
-072A046
-072A048
-072A050
-072A054
-072A060
-072A064
-072A070
-072A072
-072A080
-072A084
-072A090
-072A096
-072A100
-072A108
-072A110
-072A120
-072A126
-072A130
-072A140
24
27
28
30
32
36
38
40
42
44
45
46
48
50
54
60
64
70
72
80
84
90
96
100
108
110
120
126
130
140
0.3333
0.3750
0.3889
0.4167
0.4444
0.5000
0.5278
0.5556
0.5833
0.6111
0.6250
0.6389
0.6667
0.6944
0.7500
0.8333
0.8889
0.9722
1.0000
1.1111
1.1667
1.2500
1.3333
1.3889
1.5000
1.5278
1.6667
1.7500
1.8056
1.9444
0.361
0.403
0.417
0.444
0.472
0.528
0.556
0.583
0.611
0.639
0.653
0.667
0.694
0.722
0.778
0.861
0.917
1.000
1.028
1.139
1.194
1.278
1.361
1.417
1.528
1.556
1.694
1.778
1.833
1.972
Clamp Type Spur Gears - 72 Pitch