Home Page
166
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and / or material,
passivation for stainless steel.
303 Stainless Steel
Catalog Number
2024 Aluminum
Anodized Before Hobbing
S1168Z-064A040C
S1168Z-064A048C
S1168Z-064A050C
S1168Z-064A060C
S1168Z-064A064C
S1168Z-064A072C
S1168Z-064A080C
S1168Z-064A090C
S1168Z-064A096C
S1168Z-064A100C
No.
of
Teeth
P.D.
O.D.
S1168Z-064S040C
S1168Z-064S048C
S1168Z-064S050C
S1168Z-064S060C
S1168Z-064S064C
S1168Z-064S072C
S1168Z-064S080C
S1168Z-064S090C
S1168Z-064S096C
S1168Z-064S100C
40
48
50
60
64
72
80
90
96
100
.6250
.7500
.7812
.9375
1.0000
1.1250
1.2500
1.4062
1.5000
1.5625
.6562
.7812
.8125
.9687
1.0312
1.1562
1.2812
1.4375
1.5312
1.5937
20° PRESSURE ANGLE
1/8 FACE
3/8 BORE
AGMA Q12
O.D.
P.D.
.125
.250
.406
.3749+.0005
-.0000
.437+.000
-.003
1/2 DIA.
Clamp Type Differential End Gears - 64 Pitch
Precision
Component