Home Page
156
2024 Aluminum *
Anodized
Catalog Number
No.
of
Teeth
P.D.
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
303 Stainless Steel
AGMA Q10
20° PRESSURE ANGLE
1/8 FACE
1/4 BORE
Precision
Component
SUB
DRILL
O.D.
P.D.
.125
.375
1/8
#6-32
.500
.2498+.0005
-.0000
-064A026
-064A027
-064A030
-064A032
-064A034
-064A035
-064A036
-064A038
-064A040
-064A042
-064A044
-064A045
-064A046
-064A048
-064A050
-064A054
-064A055
-064A056
-064A060
-064A064
-064A070
-064A072
-064A075
-064A080
-064A084
-064A085
-064A086
-064A090
-064A095
-064A096
-064S026
-064S027
-064S030
-064S032
-064S034
-064S035
-064S036
-064S038
-064S040
-064S042
-064S044
-064S045
-064S046
-064S048
-064S050
-064S054
-064S055
-064S056
-064S060
-064S064
-064S070
-064S072
-064S075
-064S080
-064S084
-064S085
-064S086
-064S090
-064S095
-064S096
26
27
30
32
34
35
36
38
40
42
44
45
46
48
50
54
55
56
60
64
70
72
75
80
84
85
86
90
95
96
0.4063
0.4219
0.4688
0.5000
0.5313
0.5469
0.5625
0.5938
0.6250
0.6563
0.6875
0.7031
0.7188
0.7500
0.7813
0.8438
0.8594
0.8750
0.9375
1.0000
1.0938
1.1250
1.1719
1.2500
1.3125
1.3281
1.3438
1.4063
1.4844
1.5000
0.438
0.453
0.500
0.531
0.563
0.578
0.594
0.625
0.656
0.688
0.719
0.734
0.750
0.781
0.813
0.875
0.891
0.906
0.969
1.031
1.125
1.156
1.203
1.281
1.344
1.359
1.375
1.438
1.516
1.531
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
Spur Gears - 64 Pitch
Continued on the next page