Home Page
188
2024 Aluminum *
Anodized
O.D.
P.D.
Catalog Number
No.
of
Teeth
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
303 Stainless Steel
1/4 BORE
1/8 FACE
20° PRESSURE ANGLE
AGMA Q10
Precision
Component
O.D.
P.D.
.125
.250
.406
.2498+.0005
-.0000
.312+.000
-.003
3/8
FOR CLAMPS
SEE INDEX
0.4167
0.4792
0.5000
0.5208
0.5417
0.5625
0.5833
0.6042
0.6250
0.6667
0.7083
0.7292
0.7500
0.7917
0.8333
0.8750
0.9167
0.9375
0.9583
1.0000
1.0417
1.1250
1.1458
1.1667
1.2500
1.3333
1.3542
1.4583
1.5000
1.5625
0.458
0.521
0.542
0.563
0.583
0.604
0.625
0.646
0.667
0.708
0.750
0.771
0.792
0.833
0.875
0.917
0.958
0.979
1.000
1.042
1.083
1.167
1.188
1.208
1.292
1.375
1.396
1.500
1.542
1.604
20
23
24
25
26
27
28
29
30
32
34
35
36
38
40
42
44
45
46
48
50
54
55
56
60
64
65
70
72
75
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
-048A020
-048A023
-048A024
-048A025
-048A026
-048A027
-048A028
-048A029
-048A030
-048A032
-048A034
-048A035
-048A036
-048A038
-048A040
-048A042
-048A044
-048A045
-048A046
-048A048
-048A050
-048A054
-048A055
-048A056
-048A060
-048A064
-048A065
-048A070
-048A072
-048A075
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
-048S020
-048S023
-048S024
-048S025
-0480S26
-048S027
-048S028
-048S029
-048S030
-048S032
-048S034
-048S035
-048S036
-048S038
-048S040
-048S042
-048S044
-048S045
-048S046
-048S048
-048S050
-048S054
-048S055
-048S056
-048S060
-048S064
-048S065
-048S070
-048S072
-048S075
Clamp Type Spur Gears - 48 Pitch
Continued on the next page