Home Page
189
2024 Aluminum *
Anodized
O.D.
P.D.
Catalog Number
No.
of
Teeth
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
303 Stainless Steel
1/4 BORE
1/8 FACE
20° PRESSURE ANGLE
AGMA Q10
Precision
Component
O.D.
P.D.
.125
.250
.406
.2498+.0005
-.0000
.312+.000
-.003
3/8
FOR CLAMPS
SEE INDEX
1.6250
1.6667
1.7500
1.7708
1.8750
1.9167
1.9792
2.0000
2.0833
2.1875
2.2500
2.2917
2.3958
2.5000
2.6250
2.7083
2.7500
2.9167
3.0000
3.0208
3.1250
3.2500
3.3333
3.5000
3.5417
3.6250
3.7500
3.8542
4.0000
4.1250
1.667
1.708
1.792
1.813
1.917
1.958
2.021
2.042
2.125
2.229
2.292
2.333
2.438
2.542
2.667
2.750
2.792
2.958
3.042
3.063
3.167
3.292
3.375
3.542
3.583
3.667
3.792
3.896
4.042
4.167
78
80
84
85
90
92
95
96
100
105
108
110
115
120
126
130
132
140
144
145
150
156
160
168
170
174
180
185
192
198
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
-048A078
-048A080
-048A084
-048A085
-048A090
-048A092
-048A095
-048A096
-048A100
-048A105
-048A108
-048A110
-048A115
-048A120
-048A126
-048A130
-048A132
-048A140
-048A144
-048A145
-048A150
-048A156
-048A160
-048A168
-048A170
-048A174
-048A180
-048A185
-048A192
-048A198
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
S1166Z
-048S078
-048S080
-048S084
-048S085
-048S090
-048S092
-048S095
-048S096
-048S100
-048S105
-048S108
-048S110
-048S115
-048S120
-048S126
-048S130
-048S132
-048S140
-048S144
-048S145
-048S150
-048S156
-048S160
-048S168
-048S170
-048S174
-048S180
-048S185
-048S192
-048S198
Clamp Type Spur Gears - 48 Pitch