Home Page
174
2024 Aluminum *
Anodized
Catalog Number
No.
of
Teeth
P.D.
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
303 Stainless Steel
AGMA Q10
20° PRESSURE ANGLE
1/8 FACE
1/4 BORE
Precision
Component
SUB
DRILL
O.D.
P.D.
.125
.375
1/8
#6-32
.500
.2498+.0005
-.0000
0.458
0.521
0.542
0.563
0.583
0.604
0.625
0.646
0.667
0.708
0.750
0.771
0.792
0.833
0.875
0.917
0.958
0.979
1.000
1.042
1.083
1.167
1.188
1.208
1.292
1.375
1.396
1.500
1.542
1.604
0.4167
0.4792
0.5000
0.5208
0.5417
0.5625
0.5833
0.6042
0.6250
0.6667
0.7083
0.7292
0.7500
0.7917
0.8333
0.8750
0.9167
0.9375
0.9583
1.0000
1.0417
1.1250
1.1458
1.1667
1.2500
1.3333
1.3542
1.4583
1.5000
1.5625
20
23
24
25
26
27
28
29
30
32
34
35
36
38
40
42
44
45
46
48
50
54
55
56
60
64
65
70
72
75
-048A020
-048A023
-048A024
-048A025
-048A026
-048A027
-048A028
-048A029
-048A030
-048A032
-048A034
-048A035
-048A036
-048A038
-048A040
-048A042
-048A044
-048A045
-048A046
-048A048
-048A050
-048A054
-048A055
-048A056
-048A060
-048A064
-048A065
-048A070
-048A072
-048A075
-048S020
-048S023
-048S024
-048S025
-048S026
-048S027
-048S028
-048S029
-048S030
-048S032
-048S034
-048S035
-048S036
-048S038
-048S040
-048S042
-048S044
-048S045
-048S046
-048S048
-048S050
-048S054
-048S055
-048S056
-048S060
-048S064
-048S065
-048S070
-048S072
-048S075
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
Spur Gears - 48 Pitch
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
Continued on the next page