Home Page
175
2024 Aluminum *
Anodized
Catalog Number
No.
of
Teeth
P.D.
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
303 Stainless Steel
AGMA Q10
20° PRESSURE ANGLE
1/8 FACE
1/4 BORE
Precision
Component
SUB
DRILL
O.D.
P.D.
.125
.375
1/8
#6-32
.500
.2498+.0005
-.0000
-048A078
-048A080
-048A084
-048A085
-048A090
-048A092
-048A095
-048A096
-048A100
-048A105
-048A108
-048A110
-048A115
-048A120
-048A126
-048A130
-048A132
-048A140
-048A144
-048A145
-048A150
-048A156
-048A160
-048A168
-048A170
-048A174
-048A180
-048A185
-048A192
-048A198
-048S078
-048S080
-048S084
-048S085
-048S090
-048S092
-048S095
-048S096
-048S100
-048S105
-048S108
-048S110
-048S115
-048S120
-048S126
-048S130
-048S132
-048S140
-048S144
-048S145
-048S150
-048S156
-048S160
-048S168
-048S170
-048S174
-048S180
-048S185
-048S192
-048S198
78
80
84
85
90
92
95
96
100
105
108
110
115
120
126
130
132
140
144
145
150
156
160
168
170
174
180
185
192
198
1.6250
1.6667
1.7500
1.7708
1.8750
1.9167
1.9792
2.0000
2.0833
2.1875
2.2500
2.2917
2.3958
2.5000
2.6250
2.7083
2.7500
2.9167
3.0000
3.0208
3.1250
3.2500
3.3333
3.5000
3.5417
3.6250
3.7500
3.8542
4.0000
4.1250
1.667
1.708
1.792
1.813
1.917
1.958
2.021
2.042
2.125
2.229
2.292
2.333
2.438
2.542
2.667
2.750
2.792
2.958
3.042
3.063
3.167
3.292
3.375
3.542
3.583
3.667
3.792
3.896
4.042
4.167
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
Spur Gears - 48 Pitch