Home Page
195
3/8 & 1/2 BORES
AGMA Q9
FEATURES:
Self-lubricating
Quiet operation
Precision hobbed & machined
Integral metal core
Dimensionally stable against moisture
High torque transmission
FW
±.005
NEW
Precision
Component
Lightweight
Shock-absorbent
Noncorrodible
D
B
+.0005
-.0000
20° PRESSURE ANGLE
.958
1.042
1.083
1.208
1.292
1.375
1.542
1.708
1.792
1.917
2.042
2.125
2.292
2.542
2.792
3.042
3.292
3.542
3.792
4.042
B, Bore Size
.3748
*.4998
Face Width
.250
.375
S 1 2 Z - 0 4 8 P C
No.
of
Teeth
P.D.
O.D.
.9167
1.0000
1.0417
1.1667
1.2500
1.3333
1.5000
1.6667
1.7500
1.8750
2.0000
2.0833
2.2500
2.5000
2.7500
3.0000
3.2500
3.5000
3.7500
4.0000
44
48
50
56
60
64
72
80
84
90
96
100
108
120
132
144
156
168
180
192
No.
of
Teeth
A
C
B
8
CATALOG NUMBER DESIGNATION:
Hubless Composite Spur Gears - 48 Pitch
MATERIAL: Gear- Cast Nylon 12 (PA12G)
Knurled Core - 303 Stainless Steel
Example:
S12A8Z-048PC096 is a .250 Face, .3748 Bore,
48 Pitch Hubless Spur Gear with 96 Teeth.
NOTE: Other face widths, number of teeth, bore diameters and carbon steel core
available on special order.
See pages 1-6 thru 1-8 for technical data on Power-Core material.
1/4 & 3/8 FACES
D
Core
Dia.
.630
.630
.630
.787
.787
.787
.787
.984
.984
.984
1.181
1.181
1.181
1.378
1.575
1.575
1.575
1.575
1.575
1.772
* Only available with 64 to 192 teeth