Home Page
1118
3/8 BORE
1/8 FACE
20° PRESSURE ANGLE
AGMA Q10
B
(8 PLACES)
.3750
C
A
P.D.
O.D.
.125 ± .002
+.0000
-.0002
S1268Z-032M028
S1268Z-032M032
S1268Z-032M035
S1268Z-032M036
S1268Z-032M040
S1268Z-032M042
S1268Z-032M045
S1268Z-032M048
S1268Z-032M050
S1268Z-032M055
S1268Z-032M060
S1268Z-032M064
S1268Z-032M065
S1268Z-032M070
S1268Z-032M072
S1268Z-032M075
S1268Z-032M080
S1268Z-032M085
S1268Z-032M090
S1268Z-032M096
S1268Z-032M112
S1268Z-032M128
28
32
35
36
40
42
45
48
50
55
60
64
65
70
72
75
80
85
90
96
112
128
No.
of
Teeth
P.D.
O.D.
Catalog Number
C
Dia.
B
Dia.
A
Dia.
MATERIAL: Core Aluminum 2024-T3, Chemical Filmed
Rim Acetal
0.8750
1.0000
1.0938
1.1250
1.2500
1.3125
1.4063
1.5000
1.5625
1.7188
1.8750
2.0000
2.0313
2.1875
2.2500
2.3438
2.5000
2.6563
2.8125
3.0000
3.5000
4.0000
0.938
1.063
1.156
1.188
1.313
1.375
1.469
1.563
1.625
1.781
1.938
2.063
2.094
2.250
2.313
2.406
2.563
2.719
2.875
3.063
3.563
4.063
7/32
3/8
13/16
1-3/8
5/16
1-3/32
1-3/4
See Index for hubs. Assembled upon request at a nominal charge.
Available on special order: 14-1/2° P.A., teeth not listed, different bore and/or materials.
Aluminum-Acetal Gears - 32 Pitch
5/8
7/8
1-1/8
1-3/8
1-5/8
1-7/8
2-1/8
2-1/8
2-3/8
2-5/8
2-5/8
3-1/8
3-5/8