Home Page
1136
3/8 & 1/2 BORES
AGMA Q9
FEATURES:
Self-lubricating
Quiet operation
Precision hobbed & machined
Integral metal core
Dimensionally stable against moisture
High torque transmission
FW
±.005
NEW
Precision
Component
Lightweight
Shock-absorbent
Noncorrodible
D
B
+.0005
-.0000
20° PRESSURE ANGLE
B, Bore Size
.3748
*.4998
Face Width
.250
.375
S 1 2 Z - 0 2 4 P C
No.
of
Teeth
P.D.
O.D.
1.083
1.333
1.417
1.583
2.083
2.583
2.750
3.083
4.083
1.0000
1.2500
1.3333
1.5000
2.0000
2.5000
2.6666
3.0000
4.0000
24
30
32
36
48
60
64
72
96
Hubless Composite Spur Gears - 24 Pitch
No.
of
Teeth
A
C
B
8
CATALOG NUMBER DESIGNATION:
MATERIAL: Gear- Cast Nylon 12 (PA12G)
Knurled Core - 303 Stainless Steel
NOTE: Other face widths, number of teeth, bore diameters and carbon steel core
available on special order.
See pages 1-6 thru 1-8 for technical data on Power-Core material.
1/4 & 3/8 FACES
D
Core
Dia.
.630
.787
.787
.787
1.181
1.378
1.378
1.575
1.969
* Only available with 48 to 96 teeth
Example:
S12A8Z-024PC064 is a .250 Face, .3748 Bore, 24 Pitch Hubless Spur Gear with 64 Teeth.