Home Page
1158
P
C
S
A
20° PRESSURE ANGLE
.427
3/16
SET SCREW
SUPPLIED
1/8
SUB
DRILL
.427
3/16
PIN TYPE
CLAMP TYPE
FOR CLAMPS
SEE INDEX
.50
+.0005
.2498.0000
P.D.
O.D.
+.000
.312.003
Precision
Component
S1A86A-P032S048 is a Stainless Steel Pin Type
Anti-Backlash Gear with 48 teeth.
0 3 2
Anti-Backlash Gears - 32 Pitch
1/4 BORE
3/16 FACE
AGMA Q10
S 1 A 8 6 A -
CATALOG NUMBER DESIGNATION:
No.
of
Teeth
Hub Material
303 Stainless Steel
Spring Material
Stainless Steel
Example:
Available on special order: 14-1/2° P.A., teeth not listed, different bore size, passivation for stainless steel.
Hub Style
Pin Type
Clamp Type
Material Code Gears
303 Stainless Steel
2024 Aluminum
T4 or T351 Alloy
Anodized before cutting
1.2500
1.3125
1.3750
1.4063
1.4375
1.5000
1.5625
1.6250
1.6875
1.7188
1.7500
1.8125
1.8750
1.9375
2.0000
2.0313
2.1875
2.2500
2.3438
2.5000
2.6563
3.0000
1.313
1.375
1.438
1.469
1.500
1.563
1.625
1.688
1.750
1.781
1.813
1.875
1.938
2.000
2.063
2.094
2.250
2.313
2.406
2.563
2.719
3.063
40
42
44
45
46
48
50
52
54
55
56
58
60
62
64
65
70
72
75
80
85
96
No.
of
Teeth
P.D.
O.D.