Home Page
1172
AGMA Q10
20° PRESSURE ANGLE
.2498 BORE
Precision
Component
Cluster Gears & Hubs 72 Pitch
MATERIAL: 303 Stainless Steel
STYLE D
STYLE E
P.D.
O.D.
40
50
60
.5833
.7222
.8611
.5556
.6944
.8333
Catalog Number
S1F96Z-E072S040
S1F96Z-E072S050
S1F96Z-E072S060
S1F76Z-D072S040
S1F76Z-D072S050
S1F76Z-D072S060
Available on special order: Teeth not listed, different pitch and bore size, passivation.
No. of
Teeth
NOTE: See S1268Z- series in the part number index for hubless
gears that can be mounted on these cluster gears and hubs.