AGMA Q10
20° PRESSURE ANGLE
.1873 BORE
STYLE B
STYLE C
5/32
.500
1/8
P.D.
3/8
O.D.
7/32
.500
1/32
P.D. 3/8
1/2
1/8
.040
SUB
DRILL
#4-40
SET SCREW
.040
SUB
DRILL
.040
SUB
DRILL
#4-40
SET SCREW
#4-40
SET SCREW
*.1873+.0005
-.0000
*.3750+.0003
-.0000
*.1873+.0005
-.0000
*.1873+.0005
-.0000
*.3750+.0003
-.0000
*.3750+.0003
-.0000
O.D.
1/8
* CONCENTRIC
WITHIN .0003
.370
5/32
.500
STYLE A
Precision
Component
.422
.438
.469
.500
.531
.547
.656
.813
.3906
.4063
.4375
.4688
.5000
.5156
.6250
.7812
25
26
28
30
32
33
40
50
S1F74Z-A064S025
S1F74Z-A064S026
S1F74Z-A064S028
S1F74Z-A064S030
S1F74Z-A064S032
S1F74Z-A064S033
S1F74Z-A064S040
S1F74Z-A064S050
S1F94Z-B064S025
S1F94Z-B064S026
S1F94Z-B064S028
S1F94Z-B064S030
S1F94Z-B064S032
S1F94Z-B064S033
S1F94Z-B064S040
S1F94Z-B064S050
S1F74Z-C064S025
S1F74Z-C064S026
S1F74Z-C064S028
S1F74Z-C064S030
S1F74Z-C064S032
S1F74Z-C064S033
S1F74Z-C064S040
S1F74Z-C064S050
Cluster Gears & Hubs 64 Pitch
MATERIAL: 303 Stainless Steel
STYLE A
STYLE B
STYLE C
P.D.
O.D.
Catalog Number
No. of
Teeth
D
D
D
D
Available on special order: Teeth not listed, different pitch, bore size and passivation.
DHob cuts thru .3750 mounting diameter.
NOTE: See S1268Z- series in the part number index for hubless gears
that can be mounted on these cluster gears and hubs.
1-173 REV 8-9-05 JC