Home Page
1174
AGMA Q10
20° PRESSURE ANGLE
.2498 BORE
Precision
Component
Cluster Gears & Hubs 64 Pitch
MATERIAL: 303 Stainless Steel
STYLE D
STYLE E
P.D.
O.D.
30
40
50
.5000
.6563
.8125
.4688
.6250
.7813
Catalog Number
S1F96Z-E064S030
S1F96Z-E064S040
S1F96Z-E064S050
S1F76Z-D064S030
S1F76Z-D064S040
S1F76Z-D064S050
Available on special order: Teeth not listed, different pitch and bore size, passivation.
No. of
Teeth
NOTE: See S1268Z- series in the part number index for hubless
gears that can be mounted on these cluster gears and hubs.