A 1B 9-Y48006
A 1B 9-Y48007
A 1B 9-Y48008
A 1B 9-Y48009
A 1B 9-Y48010
A 1B 9-Y48011
A 1B 9-Y48012
A 1B 9-Y48013
A 1B 9-Y48014
A 1B 9-Y48015
A 1B 9-Y48016
A 1B 9-Y48017
A 1B 9-Y48018
A 1B 9-Y48020
A 1B 9-Y48021
A 1B 9-Y48022
A 1B 9-Y48024
A 1B 9-Y48025
A 1B 9-Y48026
A 1B 9-Y48027
A 1B 9-Y48028
A 1B 9-Y48030
A 1B 9-Y48032
A 1B 9-Y48034
A 1B 9-Y48036
A 1B 9-Y48040
Steel
Steel
14 1/2° Pressure Angle
20° Pressure Angle
Catalog Number
No.
of
Teeth
P.D.
O.D.
Brass
Brass
Supplied in random lengths.
Priced Per Foot.
A 1C 9-N48006
A 1C 9-N48007
A 1C 9-N48008
A 1C 9-N48009
A 1C 9-N48010
A 1C 9-N48012
A 1C 9-N48014
A 1C 9-N48015
A 1C 9-N48016
A 1C 9-N48018
A 1C 9-N48020
A 1C 9-N48021
A 1C 9-N48022
A 1C 9-N48024
A 1C 9-N48026
A 1C 9-N48030
A 1C 9-N48032
.167
.188
.208
.229
.250
.271
.292
.313
.333
.354
.375
.396
.417
.458
.479
.500
.542
.563
.583
.604
.625
.667
.708
.750
.792
.875
.979
1.042
.125
.146
.167
.188
.208
.229
.250
.271
.292
.313
.333
.354
.375
.417
.438
.458
.500
.521
.542
.563
.583
.625
.667
.708
.750
.833
.938
1.000
A 1C 9-Y48006
A 1C 9-Y48007
A 1C 9-Y48008
A 1C 9-Y48009
A 1C 9-Y48010
A 1C 9-Y48011
A 1C 9-Y48012
A 1C 9-Y48013
A 1C 9-Y48014
A 1C 9-Y48015
A 1C 9-Y48016
A 1C 9-Y48017
A 1C 9-Y48018
A 1C 9-Y48020
A 1C 9-Y48021
A 1C 9-Y48022
A 1C 9-Y48024
A 1C 9-Y48025
A 1C 9-Y48026
A 1C 9-Y48030
A 1C 9-Y48032
A 1B 9-N48006
A 1B 9-N48007
A 1B 9-N48008
A 1B 9-N48009
A 1B 9-N48010
A 1B 9-N48011
A 1B 9-N48012
A 1B 9-N48013
A 1B 9-N48014
A 1B 9-N48015
A 1B 9-N48016
A 1B 9-N48017
A 1B 9-N48018
A 1B 9-N48020
A 1B 9-N48021
A 1B 9-N48022
A 1B 9-N48024
A 1B 9-N48025
A 1B 9-N48026
A 1B 9-N48028
A 1B 9-N48030
A 1B 9-N48032
A 1B 9-N48034
A 1B 9-N48036
A 1B 9-N48045
A 1B 9-N48048
6
7
8
9
10
11
12
13
14
15
16
17
18
20
21
22
24
25
26
27
28
30
32
34
36
40
45
48
48 PITCH
20° Pressure Angle
Catalog Number
44 PITCH
A 1C 9-Y44010
Steel
P.D.
O.D.
Supplied in random lengths.
Priced Per Foot.
.273
.227
10
No.
of
Teeth
EXTRUDED
Pinion Wire - 48 & 44 Pitch
14-1/2° & 20° PRESSURE ANGLE
BRASS AND STEEL
1-178 REV 7-8-05 JC