Gear Product Finder
12 12 D4-7/16 12   6 7/64 5/32 13/64 1/4 1/8 3/16 1/4 5/16 1/8 3/16 1/4 5/16 48 32 24 16 NEW SIZES Racks - 48, 32 & 24 Pitch A  1B12-N481 A  1B12-N482 A  1B12-N322 A  1B12-N324 A  1B12-N242 A  1B12-N244 A  1N12-N48 A  1N12-N32 A  1N12-N24 A  1N12-N24A A  1N12-N16 A  1N12-N16A A  1C12-N481 A  1C12-N482 A  1C12-N322 A  1C12-N324 A  1C12-N326 A  1C12-N242 A  1C12-N244 A  1C12-N246 Catalog Number Brass Steel F Face Width Stock Length (Feet) B Dim. 48 32 24 1/8 3/16 1/4 1/8 3/16 1/4 .104 .156 .208 T Thickness Pitch 1 2 2 4 6 2 4 6 Molded Racks - 48, 32, 24 & 16 Pitch LENGTH T F B LENGTH T F B F Face Width Pitch MATERIAL: Nylon 101 * D  One End Not Finished. *   16 pitch racks are recessed 3/32 deep on both sides, allowing a 1/8 wide rib down the center of rack.  Cross ribs at 2 in. intervals will permit easy drilling and fastening. Stock Length B Dim. T Thickness Catalog Number 14-1/2° PRESSURE ANGLE 14-1/2° PRESSURE ANGLE * 1-191  REV 7-8-05  JC