Gear Product Finder
Home Page 1–193 Clamp Type Miter & Bevel Gears - 72 Pitch 1/8 BORE MATERIAL:   303 Stainless Steel 2024-T4 or T351 Aluminum Alloy, Anodized Before Cutting   24   24   24   24   24   24   36   36   36   36   36   36   36   54   36   54   36   54   36   72   36   72   36   72   36 108   36 108   36 108   36 144   36 144   36 144 St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum Available on special order:  Different bore size and/or material, passivation for stainless steel. No. of Teeth B Ratio P.D. A Catalog Number Material 1:1 1:1 1:1 1:1 1:1 1:1 1:1-1/2 1:1-1/2 1:1-1/2 1:2 1:2 1:2 1:3 1:3 1:3 1:4 1:4 1:4 S1353Z-72S24A024 S1353Z-72S24S024 S1353Z-72A24A024 S1353Z-72S36A036 S1353Z-72S36S036 S1353Z-72A36A036 S1353Z-72S36A054 S1353Z-72S36S054 S1353Z-72A36A054 S1353Z-72S36A072 S1353Z-72S36S072 S1353Z-72A36A072 S1353Z-72S36A108 S1353Z-72S36S108 S1353Z-72A36A108 S1353Z-72S36A144 S1353Z-72S36S144 S1353Z-72A36A144   .333   .333   .333   .500   .500   .500   .499   .499   .499   .593   .593   .593   .702   .702   .702   .812   .812   .812 1.062 1.062 1.062 1.312 1.312 1.312 .499 .499 .499 .593 .593 .593 .593 .593 .593 .593 .593 .593 .593 .593 .593 .593 .593 .593 St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum   .500   .750   .500   .750   .500   .750   .500 1.000   .500 1.000   .500 1.000   .500 1.500   .500 1.500   .500 1.500   .500 2.000   .500 2.000   .500 2.000 Sold As Set 20° PRESSURE ANGLE PRECISION MATCHED SETS AGMA Q10 B +.000 .250–.003 +.0005 .1248 (TYP) –.0000 +.000 .188–.003 1/32 SAW SLOT FOR CLAMPS SEE INDEX A .12 Precision Component