Gear Product Finder
Home Page 1–194 MATERIAL:   303 Stainless Steel 2024-T4 or T351 Aluminum Alloy, Anodized Before Cutting AGMA Q10 Available on special order:  Different bore size and/or material, passivation for stainless steel. 20° PRESSURE ANGLE No. of Teeth Material P.D. Catalog Number Ratio A St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum St. Steel Aluminum 1:1 1:1 1:1 1:1-1/2 1:1-1/2 1:1-1/2 1:2 1:2 1:2 1:3 1:3 1:3 1:4 1:4 1:4 Sold As Set PRECISION MATCHED SETS   32   32   32   32   32   32   32   48   32   48   32   48   32   64   32   64   32   64   32   96   32   96   32   96   32 128   32 128   32 128 Miter & Bevel Gears - 64 Pitch 3/16 BORE S1344Z-64S32A032 S1344Z-64S32S032 S1344Z-64A32A032 S1344Z-64S32A048 S1344Z-64S32S048 S1344Z-64A32A048 S1344Z-64S32A064 S1344Z-64S32S064 S1344Z-64A32A064 S1344Z-64S32A096 S1344Z-64S32S096 S1344Z-64A32A096 S1344Z-64S32A128 S1344Z-64S32S128 S1344Z-64A32A128 .500 .500 .500 .562 .562 .562 .656 .656 .656 .750 .750 .750 1.000 1.000 1.000 1.250 1.250 1.250 .500 .750 .500 .750 .500 .750 .500 1.000 .500 1.000 .500 1.000 .500 1.500 .500 1.500 .500 1.500 .500 2.000 .500 2.000 .500 2.000 A .16 .562 .22 7/64 #4-40 SET SCREW SUB DRILL +.0005 .1873   (TYP) –.0000 .375 Precision Component