Gear Product Finder
5/16 13/32 17/32 11/16 1/2 29/32 1-1/32 1-3/16 1-1/16 1-9/16 7/32 9/32 3/8 13/32 11/32 9/16 37/64 39/64 3/4 7/8 .125 .125 .187 .187 .253 .250 .312 .375 .500   .350   .404   .529   .800   .550 1.045 1.310 1.560 1.090 2.088   .313   .375   .500   .750   .500 1.000 1.250 1.500 1.000 2.000 15 18 24 24 16 24 30 36 16 32 A  1M  4-Y48015 A  1M  4-Y48018 A  1M  4-Y48024 A  1M  4-Y32024 A  1M  4-Y32016 A  1M  4-Y24024 A  1M  4-Y24030 A  1M  4-Y24036 A  1M  4-Y16016 A  1M  4-Y16032 A  1M  4-Y16032S 1/4 21/64 3/8 1/2 13/32 5/8 5/8 11/16 3/4 1-1/4 48 32 24 16 1/8 3/16 1/4 3/16 3/16 5/16 5/16 7/16 3/8 C A A A A B A   Molded Miter Gears - 48, 32, 24 & 16 Pitch 20° PRESSURE ANGLE Sold By Set Pitch Catalog Number Mat'l Code P.D. O.D. Ref. E Length M.D. Dim. No. of Teeth C Hub Dia. D Hub Proj. MATERIAL CODE: A - Nylon B - Nylon (Mineral Filled) C - Acetal Molded Bevel Gears - 48, 32 & 24 Pitch 20° PRESSURE ANGLE * D * * * 3/16 15/32 1/8 5/32 3/16 3/16 1/4 17/64 5/16 7/32 5/16 1/4 5/16 9/32 5/16 B Bore +.001 -.002 Specify Both Part Numbers Of A Pair MATERIAL CODE: A - Nylon B - Nylon (Mineral Filled) C - Acetal M.D. Dim. Catalog Number Mat'l. Code Pitch No. of Teeth Ratio P.D. O.D. Ref. E Length C Hub Dia. D Hub Proj. A  1M  3-Y48018 A  1M  3-Y48036 A  1M  3-Y48012 A  1M  3-Y48060 A  1M  3-Y48012A A  1M  3-Y48036A A  1M  3-Y32016 A  1M  3-Y32032 A  1M  3-Y32016B A  1M  3-Y32048 A  1M  3-Y32016A A  1M  3-Y32064 A  1M  3-Y24018 A  1M  3-Y24036 A  1M  3-Y24024 A  1M  3-Y24048 .125 .187 .156 .250 .094 .187 .187 .187 .250 .188 .252 .187 .250 .250 .312 18 36 12 60 12 36 16 32 16 48 16 64 18 36 24 48   .375   .750   .250 1.250   .250   .750   .500 1.000   .500 1.500   .500 2.000   .750 1.500 1.000 2.000   .412   .765   .291 1.258   .310   .760   .556 1.028   .583 1.512   .587 2.009   .860 1.530 1.110 2.030 21/64 1/4 5/8 15/64 9/32 5/16 3/8 7/16 15/32 7/16 15/32 31/64 17/32 1/2 5/8 1/2 9/32 7/16 19/64 7/16 5/16 7/16 3/8 9/16 7/16 5/8 7/16 3/4D 9/16 7/8 11/16 1-1/8 19/32 7/16 1-1/8 3/8 9/16 3/8 23/32 19/32 1-1/32 21/32 1-1/4 11/16 1-1/16 25/32 1-3/8 15/16 1:2 1:5 1:3 1:2 1:3 1:4 1:2 1:2 48 32 24 DNot full dia. hub, has 3 evenly spaced recesses. *These gears only, no recess at tooth side of bore.    Bore is blind hole 7/16 from hub end. A A C A C C A B B Bore +.001 -.002 B E M.D. C D P.D. M.D. B C P.D. E D E D P.D. M.D. C B *To be discontinued when present stock is depleted. * 1-199  REV 7-29-05  JC