1200
GEARS OF DIFFERENT PAIRS WILL NOT RUN TOGETHER
O.D.
9/32
7/16
9/32
7/16
7/16
7/32
7/16
7/32
7/16
7/16
7/32
5/8
9/16
9/16
3/8
9/16
7/16
5/8
3/8
1-1/32
9/16
11/16
11/16
5/8
A 1B 3-Y48018
A 1B 3-Y48036
A 1C 3-Y48018
A 1C 3-Y48036A
A 1C 3-Y48036B
A 1B 3-Y48012
A 1B 3-Y48036A
A 1C 3-Y48012
A 1C 3-Y48036C
A 1C 3-Y48036D
A 1B 3-Y48012A
A 1B 3-Y48048
A 1B 3-Y32024
A 1B 3-Y32032
A 1B 3-Y32016
A 1B 3-Y32032A
A 1B 3-Y32016A
A 1B 3-Y32048
A 1B 3-Y32016B
A 1B 3-Y32064
A 1B 3-Y24018
A 1B 3-Y24036
A 1B 3-Y24024
A 1B 3-Y24048
18
36
18
36
36
12
36
12
36
36
12
48
24
32
16
32
16
48
16
64
18
36
24
48
.410
.760
.422
.760
.760
.290
.755
.290
.765
.765
.305
1.005
.795
1.035
.560
1.017
.575
1.515
.560
2.012
.823
1.535
1.100
2.035
.375
.750
.375
.750
.750
.250
.750
.250
.750
.750
.250
1.000
.750
1.000
.500
1.000
.500
1.500
.500
2.000
.750
1.500
1.000
2.000
.1250
.1875
.1250
.1875
.2500
.1250
.1875
.1250
.1875
.2500
.1250
.1875
.1875
.2500
.1875
.1875
.1875
.2500
.1875
.3125
.1875
.2500
.2500
.3125
.340
.245
.328
.250
.250
.281
.250
.281
.250
.250
.340
.250
.440
.406
.375
.375
.525
.440
.485
.440
.531
.452
.641
.500
.195
.190
13/64
3/16
.187
.187
.187
3/16
3/16
3/16
.210
.180
.230
.250
.187
.250
.260
.320
.230
.318
.265
.312
.290
.325
.600
.425
.594
.437
.437
.562
.375
.562
.375
.375
.718
.400
.765
.720
.720
.582
1.025
.656
1.250
.685
1.055
.780
1.375
.932
1:4
1:1.3
1:2
1:3
1:4
1:2
Pitch
No.
of
Teeth
P.D.
Ratio
B
Bore
+.0002
-.0006
E
Length
C
Hub
Dia.
D
Hub
Proj.
M.D.
Dim.
1:2
1:3
Bevel Gears - 48, 32 & 24 Pitch
20° PRESSURE ANGLE
Catalog Number
*These gears are made of steel.
MATERIAL: Brass
Steel (See *)
*
*
*
*
*
*
48
32
24
M.D.
E
D
B
C
P.D.
M.D.
D
C
B