Home Page
1225
Blanks
Blanks With: .125 Bore Have #2-56 Set Screw And Spot Drill.
.1875 Bore Have #4-40 Set Screw And Spot Drill.
.250 Bore Have #6-32 Set Screw And Spot Drill.
.374
.437
A 1M15-08
A 1M15-09
A 1M15-10
A 1M15-11
A 1M15-13
A 1M15-15
A 1M15-18
A 1M15-21
A 1M15-24
A 1M15-28
Catalog Number
.760
.885
1.010
1.135
1.260
1.515
1.765
2.140
2.390
2.765
Catalog Number
5/8
33/64
Catalog Number
FOR GEARS, PULLEYS AND FRICTION DRIVES
O.D.
± .010
A
Dim.
Bore
+.000
-.0015
C
Hub
Dia.
O.D.
± .010
Bore
+.001
-.000
1.515
1.765
2.140
2.390
2.765
5/8
1
1-1/8
1-3/8
1-13/16
2
MATERIAL: Blank Acetal
Insert Brass
FIG. 1 WITH INSERT
.760
.885
1.010
1.135
1.260
MATERIAL: Acetal
FIG. 2 WITHOUT INSERT
O.D.
± .010
A
Dim.
C
Hub
Dia.
Bore
+.001
-.000
C
Hub
Dia.
A
Dim.
A 1T15-1504
A 1T15-1506
A 1T15-1508
A 1T15-1804
A 1T15-1806
A 1T15-1808
A 1T15-2104
A 1T15-2106
A 1T15-2108
A 1T15-2404
A 1T15-2406
A 1T15-2408
A 1T15-2804
A 1T15-2806
A 1T15-2808
.125
.1875
.250
.125
.1875
.250
.125
.1875
.250
.125
.1875
.250
.125
.1875
.250
3/4
A 1T15-0804
A 1T15-0806
A 1T15-0808
A 1T15-0904
A 1T15-0906
A 1T15-0908
A 1T15-1004
A 1T15-1006
A 1T15-1008
A 1T15-1104
A 1T15-1106
A 1T15-1108
A 1T15-1304
A 1T15-1306
A 1T15-1308
.125
.1875
.250
.125
.1875
.250
.125
.1875
.250
.125
.1875
.250
.125
.1875
.250
33/64
5/8
3/4
1
1-1/8
1-3/8
1-13/16
2
Continued on the next page
C
O.D.
C
O.D.A
DIA.
3/8
1/8
1/4
1/8
BORE
DIA.
Fig. 1
Fig. 2
SET
SCREW
SPOT
DRILL
3/8
1/4
1/8
BORE
A
DIA.