15 parts found
Part Number
Pitch
Mat'l ( Pulley / Insert )
No. Grooves
Helix Angle
Degree
B
Bore Size
Inch
P.D.
Pitch Dia.
Inch
F
Face Width
Inch
E
Overall Width
Inch
C
Hub Dia.
Inch
All
0.120
0.150
0.200
0.250
One option available
All
15
20
24
25
30
All
42
45
48
51
All
0.125
0.188
0.250
0.313
0.375
All
0.573
0.716
0.764
0.955
1.146
1.193
1.910
2.387
All
0.141
0.188
0.250
All
0.375
0.500
0.625
All
0.406
0.547
0.625
0.672
0.875
A 6P 9-0602006
0.120
Acetal / Brass
20
45°
0.188"
0.764"
0.141"
0.375"
0.547"
A 6P 9-0602506
0.120
Acetal / Brass
25
45°
0.188"
0.955"
0.141"
0.375"
0.547"
A 6P 9-0602504
0.120
Acetal / Brass
25
45°
0.125"
0.955"
0.141"
0.375"
0.547"
A 6P 9-0602004
0.120
Acetal / Brass
20
45°
0.125"
0.764"
0.141"
0.375"
0.547"
A 6P 9-0601504
0.120
Acetal / Brass
15
45°
0.125"
0.573"
0.141"
0.375"
0.406"
A 6P 9-0802406
0.150
Acetal / Brass
24
51°
0.188"
1.146"
0.141"
0.375"
0.625"
A 6P 9-0801508
0.150
Acetal / Brass
15
51°
0.250"
0.716"
0.141"
0.375"
0.547"
A 6P 9-0801506
0.150
Acetal / Brass
15
51°
0.188"
0.716"
0.141"
0.375"
0.547"
A 6P 9-0802408
0.150
Acetal / Brass
24
51°
0.250"
1.146"
0.141"
0.375"
0.625"
A 6P 9-1003008
0.200
Acetal / Brass
30
42°
0.250"
1.910"
0.188"
0.500"
0.672"
A 6P 9-1001510
0.200
Acetal / Brass
15
42°
0.313"
0.955"
0.188"
0.500"
0.625"
A 6P 9-1003010
0.200
Acetal / Brass
30
42°
0.313"
1.910"
0.188"
0.500"
0.672"
A 6P 9-1001508
0.200
Acetal / Brass
15
42°
0.250"
0.955"
0.188"
0.500"
0.625"
A 6P 9-1201512
0.250
Acetal / Brass
15
48°
0.375"
1.193"
0.250"
0.625"
0.875"
A 6P 9-1203012
0.250
Acetal / Brass
30
48°
0.375"
2.387"
0.250"
0.625"
0.875"
15 parts found