1171 parts foundPages: [1] 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 >  
Part Number
Pitch
No. Of Grooves
Material
Belt Width
Bore Size
Inch
Flange & Hub Configuration
Pitch Dia.
Inch
Outside Dia.
Inch
Overall Length
Inch
Hub Dia.
Inch
 A 6A16-011DF2504.080" (MXL)11Aluminum Alloy0.250.125"2 Flanges / With Hub0.280"0.260"0.563"0.45"
 A 6A16-012DF2504.080" (MXL)12Aluminum Alloy0.250.125"2 Flanges / With Hub0.306"0.286"0.563"0.48"
 A 6A16-014DF2504.080" (MXL)14Aluminum Alloy0.250.125"2 Flanges / With Hub0.357"0.337"0.563"0.53"
 A 6A16-015DF3706.080" (MXL)15Aluminum Alloy0.3750.188"2 Flanges / With Hub0.382"0.362"0.688"0.56"
 A 6A16-018DF3708.080" (MXL)18Aluminum Alloy0.3750.250"2 Flanges / With Hub0.458"0.438"0.688"0.64"
 A 6A16-020DF3706.080" (MXL)20Aluminum Alloy0.3750.188"2 Flanges / With Hub0.509"0.489"0.750"0.36"
 A 6A16-020DF3708.080" (MXL)20Aluminum Alloy0.3750.250"2 Flanges / With Hub0.509"0.489"0.688"0.69"
 A 6A16-021DF2508.080" (MXL)21Aluminum Alloy0.250.250"2 Flanges / With Hub0.535"0.515"0.563"0.71"
 A 6A16-022DF2506.080" (MXL)22Aluminum Alloy0.250.188"2 Flanges / With Hub0.560"0.540"0.625"0.39"
 A 6A16-025DF2508.080" (MXL)25Aluminum Alloy0.250.250"2 Flanges / With Hub0.637"0.617"0.688"0.47"
 A 6A16-028DF2508.080" (MXL)28Aluminum Alloy0.250.250"2 Flanges / With Hub0.713"0.693"0.688"0.49"
 A 6A16-028DF3708.080" (MXL)28Aluminum Alloy0.3750.250"2 Flanges / With Hub0.713"0.693"0.813"0.49"
 A 6A16-030DF3708.080" (MXL)30Aluminum Alloy0.3750.250"2 Flanges / With Hub0.764"0.744"0.813"0.55"
 A 6A16-032DF3708.080" (MXL)32Aluminum Alloy0.3750.250"2 Flanges / With Hub0.815"0.795"0.813"0.60"
 A 6A16-042DF2508.080" (MXL)42Aluminum Alloy0.250.250"2 Flanges / With Hub1.070"1.050"0.719"0.81"
 A 6A16-042DF3708.080" (MXL)42Aluminum Alloy0.3750.250"2 Flanges / With Hub1.070"1.050"0.844"0.81"
 A 6A16-060DF2508.080" (MXL)60Aluminum Alloy0.250.250"2 Flanges / With Hub1.528"1.508"0.719"1.22"
 A 6A16-072NF2508.080" (MXL)72Aluminum Alloy0.250.250"No Flange / With Hub1.833"1.813"0.750"1.20"
 A 6A16-080NF3710.080" (MXL)80Aluminum Alloy0.3750.313"No Flange / With Hub2.037"2.017"0.875"1.50"
 A 6A16-100NF2510.080" (MXL)100Aluminum Alloy0.250.313"No Flange / With Hub2.546"2.526"0.750"1.50"
  1171 parts foundPages: [1] 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 >