40 parts foundPages: [1] 2 >  
Part Number
For Belt Dia.
Inch
Outside Dia.
Inch
Bore Size
Inch
Material
Hub Configuration
Face Width
Inch
Overall Width
Inch
Bottom Dia.
Inch
Hub Dia.
Inch
One option availableOne option available
 S1083Y-PA-041/8"1.500"0.1248"303 Stainless SteelPin Type0.187"0.374"1.375"0.312"
 S1084Y-PB-021/8"0.750"0.1873"303 Stainless SteelPin Type0.218"0.405"0.625"0.375"
 S1084Y-PB-031/8"1.000"0.1873"303 Stainless SteelPin Type0.218"0.405"0.875"0.375"
 S1086Y-PC-011/8"0.500"0.2498"303 Stainless SteelPin Type0.250"0.437"0.375"0.500"
 S1086Y-PC-061/8"2.500"0.2498"303 Stainless SteelPin Type0.250"0.437"2.375"0.500"
 S1086Y-PC-071/8"3.000"0.2498"303 Stainless SteelPin Type0.250"0.437"2.875"0.500"
 S1183Y-PD-021/8"0.750"0.1248"303 Stainless SteelClamp Type0.187"0.468"0.625"0.188"
 S1183Y-PD-031/8"1.000"0.1248"303 Stainless SteelClamp Type0.187"0.468"0.875"0.188"
 S1183Y-PD-061/8"2.500"0.1248"303 Stainless SteelClamp Type0.187"0.468"2.375"0.188"
 S1184Y-PE-011/8"0.500"0.1873"303 Stainless SteelClamp Type0.218"0.468"0.375"0.250"
 S1184Y-PE-021/8"0.750"0.1873"303 Stainless SteelClamp Type0.218"0.468"0.625"0.250"
 S1184Y-PE-061/8"2.500"0.1873"303 Stainless SteelClamp Type0.218"0.468"2.375"0.250"
 S1186Y-PF-041/8"1.500"0.2498"303 Stainless SteelClamp Type0.250"0.468"1.375"0.312"
 S1186Y-PF-051/8"2.000"0.2498"303 Stainless SteelClamp Type0.250"0.468"1.875"0.312"
 S1083Y-PA-011/8"0.500"0.1248"303 Stainless SteelPin Type0.187"0.374"0.375"0.312"
 S1084Y-PB-041/8"1.500"0.1873"303 Stainless SteelPin Type0.218"0.405"1.375"0.375"
 S1184Y-PE-031/8"1.000"0.1873"303 Stainless SteelClamp Type0.218"0.468"0.875"0.250"
 S1186Y-PF-061/8"2.500"0.2498"303 Stainless SteelClamp Type0.250"0.468"2.375"0.312"
 S1083Y-PA-021/8"0.750"0.1248"303 Stainless SteelPin Type0.187"0.374"0.625"0.312"
 S1084Y-PB-051/8"2.000"0.1873"303 Stainless SteelPin Type0.218"0.405"1.875"0.375"
  40 parts foundPages: [1] 2 >