57 parts found
Pages:
[
1
]
2
3
>
Part Number
Thread Size(#)
Head Type
Thread Class
Overall Length (d)
Inch
Material
Finish
Thread Length
All
#10-24
#10-32
#4-40
#6-32
#8-32
1/2-13
1/4-20
3/8-16
5/16-18
All
Diamond Knurl
Nylon Knurl
One option available
All
0.516
0.531
0.641
0.656
0.672
0.688
0.719
0.781
0.813
0.891
0.906
1.031
1.141
1.156
1.172
1.188
1.203
1.281
1.672
1.688
1.706
2.172
2.188
2.203
All
Brass
Nylon
All
Black oxide
N/A
Nickel plate
All
0.5
1
1/2
1/4
1-1/2
13/32
2
3/4
3/8
A 9P57-102408
#10-24
Nylon Knurl
Commercial
0.641"
Nylon
N/A
1/2
A 9P57-102412
#10-24
Nylon Knurl
Commercial
0.891"
Nylon
N/A
3/4
A 9P57-102416
#10-24
Nylon Knurl
Commercial
1.141"
Nylon
N/A
1
A 9B41-A1032C
#10-32
Diamond Knurl
Commercial
0.719"
Brass
Nickel plate
13/32
A 9B41-A1032A
#10-32
Diamond Knurl
Commercial
0.719"
Brass
Nickel plate
13/32
A 9P57-103212
#10-32
Nylon Knurl
Commercial
0.891"
Nylon
N/A
3/4
A 9B41-A1032B
#10-32
Diamond Knurl
Commercial
0.719"
Brass
Nickel plate
13/32
A 9P57-103208
#10-32
Nylon Knurl
Commercial
0.641"
Nylon
N/A
1/2
A 9P57-103216
#10-32
Nylon Knurl
Commercial
1.141"
Nylon
N/A
1
A 9P57-044004
#4-40
Nylon Knurl
Commercial
0.531"
Nylon
N/A
1/4
A 9P57-044006
#4-40
Nylon Knurl
Commercial
0.656"
Nylon
N/A
3/8
A 9P57-044008
#4-40
Nylon Knurl
Commercial
0.781"
Nylon
N/A
1/2
A 9P57-044012
#4-40
Nylon Knurl
Commercial
1.031"
Nylon
N/A
3/4
A 9B41-A0632ABL
#6-32
Diamond Knurl
Commercial
0.719"
Brass
Black oxide
13/32
A 9B41-A0632B
#6-32
Diamond Knurl
Commercial
0.719"
Brass
Nickel plate
13/32
A 9B41-A0632E
#6-32
Diamond Knurl
Commercial
0.813"
Brass
Nickel plate
1/2
A 9B41-A0632F
#6-32
Diamond Knurl
Commercial
0.813"
Brass
Nickel plate
1/2
A 9B41-A0632BBL
#6-32
Diamond Knurl
Commercial
0.719"
Brass
Black oxide
13/32
A 9B41-A0632CBL
#6-32
Diamond Knurl
Commercial
0.813"
Brass
Black oxide
1/2
A 9B41-A0632DBL
#6-32
Diamond Knurl
Commercial
0.813"
Brass
Black oxide
1/2
57 parts found
Pages:
[
1
]
2
3
>