207 parts found
Pages:
[
1
]
2
3
4
5
6
7
8
9
10
11
>
Part Number
Belt Size
Pitch Diameter
Bore Size
Material
Set Screw
Outside Diameter
Face Width
Overall Length
Hub Diameter
Weight
All
21/32"
2L (1/4"X1/8" BELT)
3L (3/8"X1/4" BELT)
4L (1/2"X9/32" BELT)
All
0.9
1.25
1.35
1.4
1.46
1.5
1.56
1.66
1.75
1.76
1.8
1.85
1.9
1.96
10
10.75
10.85
11.75
11.85
12
13.75
13.85
15.85
2
2.06
2.1
2.16
2.25
2.26
2.3
2.35
2.4
2.46
2.5
2.6
2.66
2.75
2.8
2.85
2.86
2.9
3
3.1
3.16
3.2
3.25
3.35
3.36
3.4
3.5
3.66
3.7
3.75
3.85
3.86
3.9
4
4.16
4.2
4.25
4.35
4.36
4.4
4.5
4.66
4.7
4.75
4.85
4.86
4.9
5
5.1
5.16
5.2
5.25
5.35
5.36
5.5
5.66
5.7
5.75
5.85
5.9
6
6.35
6.5
6.66
6.75
6.85
7
7.5
7.66
7.75
7.85
8
8.66
8.75
8.85
9
9.66
9.75
9.85
All
0.2505
0.313
0.375
0.3755
0.5
0.5005
1/2
3/8
All
CAST IRON
MACHINED STEEL
NYLON
NYLON/ALUMINUM HUB
PRESSED STEEL
ZINC DIE CAST
One option available
All
1.0000
1.4200
1.5000
1.6700
1.7500
1.9200
2.0000
2.1000
2.1700
2.2000
2.2500
2.3000
2.4000
2.5000
2.6000
2.6700
2.7000
2.7500
2.8000
3.0000
3.0500
3.1700
3.2500
3.4500
3.5000
3.6700
3.7500
3.9500
4.0000
4.0400
4.1700
4.2500
4.4500
4.5000
4.5400
4.6700
4.7500
4.9500
5.0000
5.0400
5.1700
5.2500
5.4300
5.4500
5.5000
5.7500
5.9500
6.0000
6.1700
6.2500
6.5000
6.5400
7.0000
7.1700
7.2500
7.5400
8.0000
8.1700
8.2500
8.5400
9.0000
9.1700
9.2500
9.5000
10.0000
10.2500
10.5000
11.0000
12.0000
12.5000
14.0000
16.0000
All
0.3280
0.4220
0.5000
0.5630
0.6250
0.6560
0.6880
0.7500
0.9380
All
0.5000
0.5630
0.6250
0.6560
0.6880
0.7500
0.8750
0.9380
1.0630
All
0.0000
1.0000
1.3750
1.3800
1.5000
1.5630
1.7500
All
0.0000
0.1000
0.1800
0.2000
0.2300
0.2500
0.2800
0.3000
0.3600
0.3900
0.4000
0.4100
0.4600
0.5000
0.5100
0.6000
0.6800
0.7000
0.7500
0.8000
0.8300
0.8700
0.9000
0.9700
1.0000
1.0800
1.1000
1.1600
1.2000
1.3000
1.3600
1.4000
1.5000
1.6000
1.6100
1.7000
1.8000
1.9000
1.9600
2.0000
2.1000
2.2000
2.3000
2.5000
2.6000
2.7000
2.8000
2.9000
3.0000
3.2000
3.4000
3.8000
4.2000
4.5000
5.1000
A 6N10-0345016
21/32"
4.5
0.5
ZINC DIE CAST
SET SCREW INSTALLED
5.0000
0.9380
0.9380
1.0000
1.2000
A 6N10-0344516
21/32"
4
0.5
ZINC DIE CAST
SET SCREW INSTALLED
4.5000
0.9380
0.9380
1.0000
1.1000
A 6N10-0343016
21/32"
2.5
0.5
ZINC DIE CAST
SET SCREW INSTALLED
3.0000
0.9380
0.9380
1.0000
0.7000
A 6N10-0343716
21/32"
3.25
0.5
ZINC DIE CAST
SET SCREW INSTALLED
3.7500
0.9380
0.9380
1.0000
0.8000
A 6N10-0342516
21/32"
2
0.5
ZINC DIE CAST
SET SCREW INSTALLED
2.5000
0.9380
0.9380
1.0000
0.6000
A 6N10-0343516
21/32"
3
0.5
ZINC DIE CAST
SET SCREW INSTALLED
3.5000
0.9380
0.9380
1.0000
0.8000
A 6N10-0342216
21/32"
1.75
0.5
ZINC DIE CAST
SET SCREW INSTALLED
2.2500
0.9380
0.9380
1.0000
0.4000
A 6N10-0348016
21/32"
7.5
0.5
ZINC DIE CAST
SET SCREW INSTALLED
8.0000
0.9380
0.9380
1.0000
2.5000
A 6N10-0342016
21/32"
1.5
0.5
ZINC DIE CAST
SET SCREW INSTALLED
2.0000
0.9380
0.9380
1.0000
0.3000
A 6N10-0344016
21/32"
3.5
0.5
ZINC DIE CAST
SET SCREW INSTALLED
4.0000
0.9380
0.9380
1.0000
0.8000
A 6N10-0346016
21/32"
5.5
0.5
ZINC DIE CAST
SET SCREW INSTALLED
6.0000
0.9380
0.9380
1.0000
1.5000
A 6N10-0347016
21/32"
6.5
0.5
ZINC DIE CAST
SET SCREW INSTALLED
7.0000
0.9380
0.9380
1.0000
2.0000
A 6T10-0121008
2L (1/4"X1/8" BELT)
0.9
0.2505
NYLON
SET SCREW INSTALLED
1.0000
0.3280
0.6880
0.0000
0.0000
A 6Z10-0122012
2L (1/4"X1/8" BELT)
1.9
0.3755
NYLON/ALUMINUM HUB
SET SCREW INSTALLED
2.0000
0.4220
0.8750
0.0000
0.0000
A 6Z10-0123016
2L (1/4"X1/8" BELT)
2.9
0.5005
NYLON/ALUMINUM HUB
SET SCREW INSTALLED
3.0000
0.4220
0.8750
0.0000
0.0000
A 6Z10-0124510
2L (1/4"X1/8" BELT)
4.4
0.313
NYLON/ALUMINUM HUB
SET SCREW INSTALLED
4.5000
0.4220
0.8750
0.0000
0.0000
A 6Z10-0126016
2L (1/4"X1/8" BELT)
5.9
0.5005
NYLON/ALUMINUM HUB
SET SCREW INSTALLED
6.0000
0.4220
0.8750
0.0000
0.0000
A 6Z10-0122010
2L (1/4"X1/8" BELT)
1.9
0.313
NYLON/ALUMINUM HUB
SET SCREW INSTALLED
2.0000
0.4220
0.8750
0.0000
0.0000
A 6Z10-0123012
2L (1/4"X1/8" BELT)
2.9
0.3755
NYLON/ALUMINUM HUB
SET SCREW INSTALLED
3.0000
0.4220
0.8750
0.0000
0.0000
A 6Z10-0124016
2L (1/4"X1/8" BELT)
3.9
0.5005
NYLON/ALUMINUM HUB
SET SCREW INSTALLED
4.0000
0.4220
0.8750
0.0000
0.0000
207 parts found
Pages:
[
1
]
2
3
4
5
6
7
8
9
10
11
>