22 parts foundPages: [1] 2 >  
Part Number
Belt Size
Pitch Diameter
Bore Size
Material
Set Screw
Outside Diameter
Face Width
Overall Length
Hub Diameter
Weight
One option availableOne option availableOne option available
 A 6F10-06322163L (3/8"X1/4" BELT)1.661/2CAST IRONSET SCREW INSTALLED2.25003.37503.84401.62500.9000
 A 6F10-06326163L (3/8"X1/4" BELT)2.061/2CAST IRONSET SCREW INSTALLED2.65006.37506.84401.87501.4000
 A 6F10-06327163L (3/8"X1/4" BELT)2.161/2CAST IRONSET SCREW INSTALLED2.75007.37507.84401.87501.5000
 A 6F10-06328163L (3/8"X1/4" BELT)2.261/2CAST IRONSET SCREW INSTALLED2.85008.37508.84401.87501.8000
 A 6F10-06334163L (3/8"X1/4" BELT)2.861/2CAST IRONSET SCREW INSTALLED3.450011.375011.84401.87502.3000
 A 6F10-06325163L (3/8"X1/4" BELT)1.961/2CAST IRONSET SCREW INSTALLED2.55005.37505.84401.87501.3000
 A 6F10-06323163L (3/8"X1/4" BELT)1.761/2CAST IRONSET SCREW INSTALLED2.35004.37504.84401.87501.1000
 A 6F10-06321163L (3/8"X1/4" BELT)1.561/2CAST IRONSET SCREW INSTALLED2.15002.37502.84401.62500.9000
 A 6F10-06320163L (3/8"X1/4" BELT)1.461/2CAST IRONSET SCREW INSTALLED2.00001.37501.84401.62500.8000
 A 6F10-06332163L (3/8"X1/4" BELT)2.661/2CAST IRONSET SCREW INSTALLED3.250010.375010.84401.87502.1000
 A 6F10-06330163L (3/8"X1/4" BELT)2.461/2CAST IRONSET SCREW INSTALLED3.05009.37509.84401.87501.8000
 A 6F10-06325164L (1/2"X9/32" BELT)2.31/2CAST IRONSET SCREW INSTALLED2.55005.37505.84401.87501.3000
 A 6F10-06326164L (1/2"X9/32" BELT)2.41/2CAST IRONSET SCREW INSTALLED2.65006.37506.84401.87501.4000
 A 6F10-06330164L (1/2"X9/32" BELT)2.81/2CAST IRONSET SCREW INSTALLED3.05009.37509.84401.87501.8000
 A 6F10-06322164L (1/2"X9/32" BELT)21/2CAST IRONSET SCREW INSTALLED2.25003.37503.84401.62500.9000
 A 6F10-06323164L (1/2"X9/32" BELT)2.11/2CAST IRONSET SCREW INSTALLED2.35004.37504.84401.87501.1000
 A 6F10-06321164L (1/2"X9/32" BELT)1.91/2CAST IRONSET SCREW INSTALLED2.15002.37502.84401.62500.9000
 A 6F10-06334164L (1/2"X9/32" BELT)3.21/2CAST IRONSET SCREW INSTALLED3.450011.375011.84401.87502.3000
 A 6F10-06320164L (1/2"X9/32" BELT)1.81/2CAST IRONSET SCREW INSTALLED2.00001.37501.84401.62500.8000
 A 6F10-06332164L (1/2"X9/32" BELT)31/2CAST IRONSET SCREW INSTALLED3.250010.375010.84401.87502.1000
  22 parts foundPages: [1] 2 >