![]() ![]() |
Frelon® Lined Linear Bearings From Sterling Instrument Offer Load & Wear Rate Design Advantages Image Driven Product Finder & Current Prices
They are stocked in inch and metric sizes to fit shafts that range from 3/16" to 2" (5 to 40 mm) diameter. Open, closed and self aligning models with both precision and standard tolerances are available. Detailed
technical specifications are contained in SI Catalogs D790 (Inch) and D785
(Metric), available free upon request from Sterling Instrument, 2101
Jericho Turnpike, P. O. Box 5416, New Hyde Park, New York 11042-5416.
Phone: 516-328-3300 • Fax: 516-326-8827 NOTE TO
EDITOR: An
electronic version of this release can be downloaded at:
|
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|