![]() ![]() |
Expanded Line Of Linear Ball Bearings From Sterling Image Driven Product Finder & Current Prices
Identified as the S99LSC, S99LSZ and S99LSA Series, they are stocked in inch and metric sizes with bore sizes that range from .375" to 1.500" (8 to 40 mm) diameter. The number of ball circuits in each unit can range from 4 to 8. Unit lengths range from .875" to 3" (25 to 80 mm). Detailed
technical specifications are contained in SI Catalogs D790 (Inch) and D785
(Metric), available free upon request from Sterling Instrument, 2101
Jericho Turnpike, P. O. Box 5416, New Hyde Park, New York 11042-5416.
Phone: 516-328-3300 • Fax: 516-326-8827 NOTE TO
EDITOR: An
electronic version of this release can be downloaded at:
|
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|