|
24 Volt DC Anti-Backlash Brakes from Sterling Instrument Feature Zero Drag When De-Energized
Image
Driven Product Finder & Current Prices
A new series of 24 Volt DC anti-backlash brakes from Sterling Instrument (an ISO 9001 manufacturer) feature zero drag when de-energized. These 7 flange-mounted brakes, identified as the S90BF9 Series, range in static torque ratings from 5 lb. in. to 125 lb. in. Nominal resistance ranges from 43 to 128 ohms. Maximum wattage ranges from 5 to 15. The bore size ranges from .250" to 750" and incorporates a keyway.
For current pricing, look under Brakes at:
http://www.sdp-si.com/eStore/CoverPg/Brakes.htm
SDP3
46
|