SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Couplings

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Two Series Of Spline Type Flexible Couplings From Stock Drive Products Suited For High rpm Applications

Image Driven Product Finder & Current Prices 

Two series of spline type flexible couplings from Stock Drive Products (an ISO 9001 manufacturer) are suitable for high rpm applications. They feature a Polyurethane or Hytrel spline with zinc alloy die cast or sintered metal hubs. They are electrically isolated, require no lubrication and serve to dampen shock and vibration.

Identified as the A 5Z28M (metric) and A 5Z28- (inch) Series, they are designed to fit 3 mm to 14 mm and .250" to .375" diameter shafts. Their angular misalignment is 2o, with a maximum parallel offset of 0.2 mm (.007"), and a maximum operating temperature range of -20oC to +60oC (-4oF to +140oF) for a Polyurethane hub or -30° to +100°C (-22°F to +212°F) for a Hytrel hub. Coupling diameters range from 16 to 32 mm (5/8" to 1-1/4"). Lengths are available from 27 mm (1-1/16") to 48 mm (1-57/64").

Detailed specifications are contained in SDP Catalog D785 (Metric) and SDP Catalog D790 (Inch) both, available free upon request from Stock Drive Products. 2101 Jericho Turnpike, P. O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827 Web: http://www.sdp-si.com 

NOTE TO EDITOR:  An electronic version of this release can be downloaded at:
http://www.sdp-si.com/press/new/HiRes/Couplings5_3.htm. Images are 300 DPI at 3" wide.


SDP
3  16

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)