SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Couplings
DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Expanded Series Of Splined Sleeve Flexible Couplings From SDP Offer Customized Torsional Resiliency To Absorb Load Pulsations and Shocks

Image Driven Product Finder & Current Prices 

An expanded line of inch and metric size off-the shelf splined sleeve flexible couplings manufactured by Stock Drive Products offer torsional resiliency to absorb load pulsations and shocks in instrumentation applications.

Identified as the A 5Z21, A 5Z22, and A 5Z23 Series, these three part couplings consist of a splined polyethylene or urethane connecting sleeve which mates with the grooves of two molded acetal hubs - each of which is reinforced with anodized aluminum inserts.

The torsional resiliency of these couplings is dependent on the length of the connecting sleeve used. These sleeves can be obtained in lengths up to 12", and can be cut to size to satisfy overall coupling lengths or resiliency requirements. The series A 5Z21, A 5Z22, and A 5Z23 couplings can accommodate up to 7o angular misalignment and transmit 1/20, 1/6, and 1/2 HP at 1750 rpm respectively. It is a unique feature of these couplings that the hub wraps around the sleeve, trapping it in such a manner that its flexibility is retained and the engagement is secure. The parallel offset a coupling can accommodate is a function of the sleeve length used. Prices start at just $10.12 with substantial quantity discounts offered.

Complete technical specifications are contained in Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com 

S
DP1 15

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)