SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Fairloc Products

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series Of 0.5, 0.8 & 1 Module Acetal Spur Gears From Sterling Instrument Feature Fairloc® Integral Hub Fastener

Image Driven Product Finder & Current Prices 

A new series of precision 0.5, 0.8 and 1 Module acetal spur gears manufactured by Sterling Instrument (an ISO 9001 manufacturer) are produced to ISO Class 7 specs with 303 Stainless Steel hubs. They feature the Fairloc® integral hub fastener. These 20° pressure angle metric gears are identified as the S1VZ05M, S1VZ08M and S1VZ10M Series. Fairloc® is a patented integral hub fastener which eliminates marred shafts. The choice of Fairloc® hubs permits frequent phase adjustment, timing and position adjustment while adding positive metal-to-metal fastening strength along both hub sections. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque-transmitting abilities. They are stocked in 5 mm face widths and are designed to fit shafts that are 5 or 8 mm in diameter. They are stocked in a range of sizes from 15 to 95 mm in diameter and from 15 through 186 teeth. Gears with 10 mm bores are stocked hubless, without the Fairloc® hub.

Complete technical specifications are contained in Catalog D785, available free upon request, from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com  

NOTE TO EDITOR:  An electronic version of this release can be downloaded at:
http://www.sdp-si.com/press/new/HiRes/Fairloc6_6.htm. Images are 300 DPI at 3" wide.


SDP3  5

red_blank.gif (895 bytes)

 

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)