![]() ![]() |
New Series Of .080 MXL Timing Belt Pulleys From SDP Feature The Fairloc® Integral Hub Fastener System Image Driven Product Finder & Current Prices
Identified as the A 6D16 Series, these 17 MXL pulleys are made of clear iridite Aluminum Alloy and are available from stock in 12 to 72 grooves. Bore sizes range from .125" to .250". and O.D.'s range from .286" to 1.813". They are available in double- or no-flange types. SDP stocks a wide variety of other MXL size pulleys in different materials and for different belt widths. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque- transmitting abilities. Detailed specifications are contained in SDP Catalog D790 available free upon request from Stock Drive Products. See them now on the Web, in .PDF or HTML formats at: www.sdp-si.com, or via mail request at: 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827 Web: http://www.sdp-si.com NOTE TO
EDITOR: An
electronic version of this release can be downloaded at: SDP3 34 |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|